Victory Dry Sanding Paper Mixed Grit Count Set【6 Pieces Per Package】

Victory Dry Sanding Paper Mixed Grit Count Set

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Clog-resistant, for woodworking, metals, etc. from base layer preparation to putty finishing, rust removal, or coating stripping.
[Applications]
· Replacement paper for electric sanders, or for manual sanding.

Part Number

Configured Part Number is shown.

WM-1

Part Number
WM-1
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

6 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Products Overall Length(mm) 230 Particle Size(#) 80, 150, 240
Single Product Set Product Set Product

Please check the type/dimensions/specifications of the part WM-1 in the Victory Dry Sanding Paper Mixed Grit Count Set series.

Additional Products in this Category

Tech Support