Short Bits (Hex Bit Set) No.B33

Click this image to zoom it.

Move the mouse over the image to zoom

Short Bits (Hex Bit Set) No.B33

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

A set of 5 short bits (hex) for air/electric screwdrivers.
[Features]
· Screwdriver bits to attach on bit holder.
[Applications]
· For light electric assembly, communicative audio equipment assembly, construction and civil engineering work.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : 421271
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Hex Type
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25.4/33.3
  • Single Product Set Product
    Set Product
  • Tip two-sided width size (mm)
    2, 2.5, 3, 4, 5, 6
  • Bit Quantity
    6
  • JAN Code
    4907587335197

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support