• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Rigid Forged Mirror Socket Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

Rigid Forged Mirror Socket Adapter

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Adapter with which any socket can be used with electric impact screwdriver.
[Features]
· Minimal wear due to the use of chromium molybdenum steel for the socket part and hardening of the entire body.
· Highly durable due to the shock absorbing resin used at the joint between the socket and the shaft, and the press-fit type shaft.
· Long type is available for use in deep spaces.
[Applications]
· Maintenance of machinery or cars by attaching commercially available sockets. Assembly of racks and steel storage, construction of solar panels, steel frameworks, construction of earthquake resistant hardware, etc.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 72
  • 77
  • 110
  • 115
  • Clear
Socket Insertion Square SQ(mm)

Refine by

  • 9.5
  • 12.7
  • Clear
JAN Code

Refine by

  • 4907587359919
  • 4907587359926
  • 4907587359933
  • 4907587359940
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
72
9.5
4907587359919
9 Day(s) or more
-

Part Number : 486492
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Impact Socket Adapter (For Electric Screwdriver)
  • Overall Length(mm)
    72
  • Shaft measurements(mm)
    6.35
  • Socket Insertion Square SQ(mm)
    9.5
  • JAN Code
    4907587359919
  • Mount Size(mm)
    130 × 35
77
12.7
4907587359926
9 Day(s) or more
-

Part Number : 486493
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Impact Socket Adapter (For Electric Screwdriver)
  • Overall Length(mm)
    77
  • Shaft measurements(mm)
    6.35
  • Socket Insertion Square SQ(mm)
    12.7
  • JAN Code
    4907587359926
  • Mount Size(mm)
    135 × 35
110
9.5
4907587359933
9 Day(s) or more
-

Part Number : 486494
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Impact Socket Adapter (For Electric Screwdriver)
  • Overall Length(mm)
    110
  • Shaft measurements(mm)
    6.35
  • Socket Insertion Square SQ(mm)
    9.5
  • JAN Code
    4907587359933
  • Mount Size(mm)
    170 × 35
115
12.7
4907587359940
9 Day(s) or more
-

Part Number : 486495
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Impact Socket Adapter (For Electric Screwdriver)
  • Overall Length(mm)
    115
  • Shaft measurements(mm)
    6.35
  • Socket Insertion Square SQ(mm)
    12.7
  • JAN Code
    4907587359940
  • Mount Size(mm)
    175 × 35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support