Kagayakimaru Series TA-EDCT

Kagayakimaru Series TA-EDCT

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Delivers the same precision as cutters using CBN or G-class inserts, even with M-class inserts, providing a significant effect in terms of cost.
· You can select the type of insert to use depending on the needs of the application. This means you can customize the cutter for use in a variety of tasks; all with just one tool.
· The blade tip position of the insert can be freely adjusted, enabling the machining conditions to be changed for everything from rough machining through to finishing. Offers outstanding surface precision.
· The insert can be easily adjusted with a tool presetter, or even with the tool attached to equipment.
· Ensures the insert works at 100% performance. Features a reduction in cutting noise and improved cutting speed and machining precision.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TA-0806-EDCT
TA-0808-EDCT
TA-1006-EDCT
TA-1008-EDCT
TA-1009-EDCT
TA-1258-EDCT
Part NumberVolume DiscountDays to ShipSet contents
4 Day(s) or more Locator: LAZYE80; insert setscrew: MS2166; screwdriver for setscrew: MDP-9; cap bolt for locator: CS-M5 × 20; hex wrench for locator: H-2.5; Y-direction adjustment screw: MDS-6; Z-direction adjustment screw: HS-M6
4 Day(s) or more Locator: LAZYE80; insert setscrew: MS2166; screwdriver for setscrew: MDP-9; cap bolt for locator: CS-M5 × 20; hex wrench for locator: H-2.5; Y-direction adjustment screw: MDS-6; Z-direction adjustment screw: HS-M6
4 Day(s) or more Locator: LAZYE100; insert setscrew: MS2166; screwdriver for setscrew: MDP-9; cap bolt for locator: CS-M6 × 20; hex wrench for locator: H-3; Y-direction adjustment screw: MKS-6; Z-direction adjustment screw: MKS-6
Quote Locator: LAZYE100; insert setscrew: MS2166; screwdriver for setscrew: MDP-9; cap bolt for locator: CS-M6 × 20; hex wrench for locator: H-3; Y-direction adjustment screw: MKS-6; Z-direction adjustment screw: MKS-6
4 Day(s) or more Locator: LAZYE100; insert setscrew: MS2166; screwdriver for setscrew: MDP-9; cap bolt for locator: CS-M6 × 20; hex wrench for locator: H-3; Y-direction adjustment screw: MKS-6; Z-direction adjustment screw: MKS-6
4 Day(s) or more Locator: LAZYE125; insert setscrew: MS2166; screwdriver for setscrew: MDP-9; cap bolt for locator: CS-M6 × 20; hex wrench for locator: H-3; Y-direction adjustment screw: MDS-6; Z-direction adjustment screw: HS-M6

Loading...

  1. 1

Basic Information

work material general steel / high hardness steel / Stainless Steel / Cast Iron / Titanium

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)