GT Drill Chuck Handle B Type

GT Drill Chuck Handle B Type

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Handle length: approx. 65 mm; Handle shape: T-shaped; Tip diameter: 4 mm; Drill chuck size: 5.0 mm
[Applications]
· For opening and closing the chuck on electric drills

Part Number

Configured Part Number is shown.

478138718

Part Number
478138718
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part 478138718 in the GT Drill Chuck Handle B Type series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)