• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GT Drill Chuck Handle A-2 Type

GT Drill Chuck Handle A-2 Type

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Handle length: approx. 45 mm; Handle shape: L-shaped; Tip diameter: 6 mm; Drill chuck size: 3.0 mm, for hobby use
[Applications]
· For opening and closing the chuck on electric drills

Part Number

Configured Part Number is shown.

478138717

Part Number
478138717
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories

Please check the type/dimensions/specifications of the part 478138717 in the GT Drill Chuck Handle A-2 Type series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)