• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
GT Hex Wrench Set

Click this image to zoom it.

Move the mouse over the image to zoom

GT Hex Wrench Set

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Pieces in set: 9-piece set, Set size: T 10, T 15, T 20, T 25, T 30, T 40, T 45, T 50, T 55, Specifications: color differentiation by size
[Applications]
· For turning hexalobular bolts

(i)Caution

  • Inspect and check for any deformations, cracks, or other abnormalities prior to use. Wear safety protective gear. Do not use on circuits through which current is passing. Do not use as a lever or chisel.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : GTHX-90
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Other
  • Tip Type
    Hex Tamper Proof
  • Single Product/Set Classification
    Set Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)