GT Hex Wrench Set (cm)

Click this image to zoom it.

Move the mouse over the image to zoom

GT Hex Wrench Set (cm)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Millimeter type hex wrench set
[Applications]
· For turning hex bolts

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 0.7, 0.9, 1.3, 1.5, 2.0, 2.5, 3.0
  • 1.5, 2, 2.5, 3, 4, 5, 5.5, 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.7, 0.9, 1.3, 1.5, 2.0, 2.5, 3.0
3 Day(s) or more
-

Part Number : GTHW-01
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Width across flat dimension(mm)
    0.7, 0.9, 1.3, 1.5, 2.0, 2.5, 3.0
  • Single Product/Set Classification
    Set Product
1.5, 2, 2.5, 3, 4, 5, 5.5, 6
3 Day(s) or more
-

Part Number : GTHW-02
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Width across flat dimension(mm)
    1.5, 2, 2.5, 3, 4, 5, 5.5, 6
  • Single Product/Set Classification
    Set Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)