Pferd POLIFAN-CURVE For Stainless Steel

Pferd POLIFAN-CURVE For Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Pferd POLIFAN-CURVE For Stainless Steel
  • Pferd POLIFAN-CURVE For Stainless Steel

[Features]
· POLIFAN-CURVE is a PFERD innovation specially designed to remove weld beads.
· The unique radial design demonstrates superior performance when removing beads from workpieces with complex shapes.

(i)Caution

  • The POLIFAN-CURVE hole diameter is 22.23 mm (7/8). "Ensure that the angle grinder used has a 22.23‑mm specification.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PFR125C60790168
PFR125C60790182
Part NumberVolume DiscountDays to ShipThickness Dimension
(mm)
Characteristics (Details)
5 Day(s) or more 14Enables quick grinding with a beautiful finish. Heat generation is kept to a minimum.
5 Day(s) or more 16.0Enables quick grinding with a beautiful finish. Heat generation is kept to a minimum.

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 125 Inner Diameter Size(mm) 22.23 Work Piece General Steel / Stainless Steel
Particle Size(#) 60 Abrasive Grain Ceramic Abrasive Grain Summary For stainless steel
Maximum Operating Rotational Speed(rpm) 12,200

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)