• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Midori Anzen Cold Protection Clothing Coat VE1067 Top Navy

Midori Anzen Cold Protection Clothing Coat VE1067 Top Navy

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· New 3-dimensional sleeve cutting structure (360° rotation design): A unique cutting structure that supports raising motions, side swinging motions and arm rotation. Stress-free, 360° movement.
· Collar-stored hood: A convenient hood that can be stored in the collar and used according to weather or work conditions.
· Water-repellent processing
· Pocket position: left breast pocket, left breast fastener pocket, left and right side pockets, left sleeve pen pocket, left inner breast pocket
· Hook and loop fastener: left breast pocket, cuffs
· Right breast fastener pocket: fastener design to prevent the dropping of items.
· Magic Tape cuff design

Basic Specifications

  • Commodity Classification
    Coats
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Inner capacity
    1 point
Part Number
Inner capacity

Refine by

  • 1 point
  • Clear
Size

Refine by

  • SS
  • S
  • L
  • LL
  • 3 L
  • 4 L
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 point
SS
7 Day(s) or more
-

Part Number : 3130024702
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 point

Specificationtitle

  • Commodity Classification
    Coats
  • Size
    SS
  • Long Water Repellent Processing
    Included
  • Antistatic material
    Included
  • Mass(g)
    1,100
  • Material
    Surface: 100% polyester, taffeta; Reverse: (body) quilted polyester, inner filler 100 g/m² (sleeve) quilted polyester, inner filler 60 g/m²; Fastener: resin (front opening and left chest pocket); Dot button: resin (crest)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)