• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
AZ-67012 Silver Cap Badge (Olive Branch And Bird)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-67012 Silver Cap Badge (Olive Branch And Bird)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Material: brass

Basic Specifications

  • Commodity Classification
    Other
  • Color (Group)
    White
  • Antistatic material
    None
  • Size
    Free
  • Material
    Brass
  • Color Details
    Silver
  • JAN Code
    4548413235177
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 67012-003-F
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Other
  • Color (Group)
    White
  • Antistatic material
    None
  • Size
    Free
  • Material
    Brass
  • Color Details
    Silver
  • JAN Code
    4548413235177

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)