AZ-1637 Short-Sleeve Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-1637 Short-Sleeve Shirt

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Made of Toray's "Ouwish tropical" fabric for excellent breathability
· Anti-static
· Fabric: Ouwish tropical (80% polyester, 20% cotton)
· Buttons: plastic

Basic Specifications

Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Shoulder width(mm)

Refine by

  • 420
  • 440
  • 460
  • 480
  • 500
  • 520
  • 540
  • 560
  • 580
  • Clear
Sleeve Length(mm)

Refine by

  • 220
  • 230
  • 240
  • 250
  • 260
  • 270
  • Clear
Dress length(mm)

Refine by

  • 660
  • 690
  • 720
  • 750
  • 780
  • 810
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
3L
520
270
810
6 Day(s) or more
-

Part Number : 1637-003-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020216
  • Button 1
    Plastic
  • Around Chest(cm)
    124
1 pc.
Gray
4L
540
270
810
6 Day(s) or more
-

Part Number : 1637-003-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020223
  • Button 1
    Plastic
  • Around Chest(cm)
    131
1 pc.
Gray
5L
560
270
810
6 Day(s) or more
-

Part Number : 1637-003-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020230
  • Button 1
    Plastic
  • Around Chest(cm)
    139
1 pc.
Gray
6L
580
270
810
6 Day(s) or more
-

Part Number : 1637-003-6L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020247
  • Button 1
    Plastic
  • Around Chest(cm)
    149
1 pc.
Gray
L
480
250
750
6 Day(s) or more
-

Part Number : 1637-003-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020193
  • Button 1
    Plastic
  • Around Chest(cm)
    114
1 pc.
Gray
LL
500
260
780
6 Day(s) or more
-

Part Number : 1637-003-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020209
  • Button 1
    Plastic
  • Around Chest(cm)
    118
1 pc.
Gray
M
460
240
720
6 Day(s) or more
-

Part Number : 1637-003-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020186
  • Button 1
    Plastic
  • Around Chest(cm)
    110
1 pc.
Gray
S
440
230
690
6 Day(s) or more
-

Part Number : 1637-003-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020179
  • Button 1
    Plastic
  • Around Chest(cm)
    106
1 pc.
Gray
SS
420
220
660
6 Day(s) or more
-

Part Number : 1637-003-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Gray
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Silver gray
  • JAN Code
    4524851020162
  • Button 1
    Plastic
  • Around Chest(cm)
    102
1 pc.
Green
3L
520
270
810
6 Day(s) or more
-

Part Number : 1637-005-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020308
  • Button 1
    Plastic
  • Around Chest(cm)
    124
1 pc.
Green
4L
540
270
810
6 Day(s) or more
-

Part Number : 1637-005-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020315
  • Button 1
    Plastic
  • Around Chest(cm)
    131
1 pc.
Green
5L
560
270
810
6 Day(s) or more
-

Part Number : 1637-005-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020322
  • Button 1
    Plastic
  • Around Chest(cm)
    139
1 pc.
Green
6L
580
270
810
6 Day(s) or more
-

Part Number : 1637-005-6L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020339
  • Button 1
    Plastic
  • Around Chest(cm)
    149
1 pc.
Green
L
480
250
750
6 Day(s) or more
-

Part Number : 1637-005-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020285
  • Button 1
    Plastic
  • Around Chest(cm)
    114
1 pc.
Green
LL
500
260
780
6 Day(s) or more
-

Part Number : 1637-005-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020292
  • Button 1
    Plastic
  • Around Chest(cm)
    118
1 pc.
Green
M
460
240
720
6 Day(s) or more
-

Part Number : 1637-005-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020278
  • Button 1
    Plastic
  • Around Chest(cm)
    110
1 pc.
Green
S
440
230
690
6 Day(s) or more
-

Part Number : 1637-005-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020261
  • Button 1
    Plastic
  • Around Chest(cm)
    106
1 pc.
Green
SS
420
220
660
6 Day(s) or more
-

Part Number : 1637-005-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Earth green
  • JAN Code
    4524851020254
  • Button 1
    Plastic
  • Around Chest(cm)
    102
1 pc.
Blue
3L
520
270
810
6 Day(s) or more
-

Part Number : 1637-006-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020391
  • Button 1
    Plastic
  • Around Chest(cm)
    124
1 pc.
Blue
4L
540
270
810
6 Day(s) or more
-

Part Number : 1637-006-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020407
  • Button 1
    Plastic
  • Around Chest(cm)
    131
1 pc.
Blue
5L
560
270
810
6 Day(s) or more
-

Part Number : 1637-006-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020421
  • Button 1
    Plastic
  • Around Chest(cm)
    139
1 pc.
Blue
6L
580
270
810
6 Day(s) or more
-

Part Number : 1637-006-6L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020438
  • Button 1
    Plastic
  • Around Chest(cm)
    149
1 pc.
Blue
L
480
250
750
6 Day(s) or more
-

Part Number : 1637-006-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020377
  • Button 1
    Plastic
  • Around Chest(cm)
    114
1 pc.
Blue
LL
500
260
780
6 Day(s) or more
-

Part Number : 1637-006-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020384
  • Button 1
    Plastic
  • Around Chest(cm)
    118
1 pc.
Blue
M
460
240
720
6 Day(s) or more
-

Part Number : 1637-006-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020360
  • Button 1
    Plastic
  • Around Chest(cm)
    110
1 pc.
Blue
S
440
230
690
6 Day(s) or more
-

Part Number : 1637-006-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020353
  • Button 1
    Plastic
  • Around Chest(cm)
    106
1 pc.
Blue
SS
420
220
660
6 Day(s) or more
-

Part Number : 1637-006-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Blue
  • JAN Code
    4524851020346
  • Button 1
    Plastic
  • Around Chest(cm)
    102
1 pc.
Navy Blue
3L
520
270
810
6 Day(s) or more
-

Part Number : 1637-008-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    3L
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020490
  • Button 1
    Plastic
  • Around Chest(cm)
    124
1 pc.
Navy Blue
4L
540
270
810
6 Day(s) or more
-

Part Number : 1637-008-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    4L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020506
  • Button 1
    Plastic
  • Around Chest(cm)
    131
1 pc.
Navy Blue
5L
560
270
810
6 Day(s) or more
-

Part Number : 1637-008-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    5L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020513
  • Button 1
    Plastic
  • Around Chest(cm)
    139
1 pc.
Navy Blue
6L
580
270
810
6 Day(s) or more
-

Part Number : 1637-008-6L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    6L
  • Shoulder width(mm)
    580
  • Sleeve Length(mm)
    270
  • Dress length(mm)
    810
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020520
  • Button 1
    Plastic
  • Around Chest(cm)
    149
1 pc.
Navy Blue
L
480
250
750
6 Day(s) or more
-

Part Number : 1637-008-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    L
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    250
  • Dress length(mm)
    750
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020476
  • Button 1
    Plastic
  • Around Chest(cm)
    114
1 pc.
Navy Blue
LL
500
260
780
6 Day(s) or more
-

Part Number : 1637-008-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    LL
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    260
  • Dress length(mm)
    780
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020483
  • Button 1
    Plastic
  • Around Chest(cm)
    118
1 pc.
Navy Blue
M
460
240
720
6 Day(s) or more
-

Part Number : 1637-008-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    M
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    240
  • Dress length(mm)
    720
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020469
  • Button 1
    Plastic
  • Around Chest(cm)
    110
1 pc.
Navy Blue
S
440
230
690
6 Day(s) or more
-

Part Number : 1637-008-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    S
  • Shoulder width(mm)
    440
  • Sleeve Length(mm)
    230
  • Dress length(mm)
    690
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020452
  • Button 1
    Plastic
  • Around Chest(cm)
    106
1 pc.
Navy Blue
SS
420
220
660
6 Day(s) or more
-

Part Number : 1637-008-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Working Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Antistatic material
    Included
  • Size
    SS
  • Shoulder width(mm)
    420
  • Sleeve Length(mm)
    220
  • Dress length(mm)
    660
  • Material
    Ouwish tropical (80% polyester, 20% cotton)
  • Color Details
    Navy
  • JAN Code
    4524851020445
  • Button 1
    Plastic
  • Around Chest(cm)
    102

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)