• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
AZ-861381 Anti-Pilling Long-Sleeve Cardigan

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-861381 Anti-Pilling Long-Sleeve Cardigan

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Anti-pilling
· Fabric: knit (85% acrylic, 15% wool)
· Buttons: button with thread

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Red
  • White
  • Black
  • Navy Blue
  • Clear
Color Details

Refine by

  • Black
  • Navy
  • Pink
  • White
  • Clear
Size Details

Refine by

  • 3L
  • L
  • LL
  • M
  • S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
Navy
3L
6 Day(s) or more
-

Part Number : 861381-088-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Navy
  • Size Details
    3L
1 pc.
Navy Blue
Navy
L
6 Day(s) or more
-

Part Number : 861381-088-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Navy
  • Size Details
    L
1 pc.
Navy Blue
Navy
LL
6 Day(s) or more
-

Part Number : 861381-088-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Navy
  • Size Details
    LL
1 pc.
Navy Blue
Navy
M
6 Day(s) or more
-

Part Number : 861381-088-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Navy
  • Size Details
    M
1 pc.
Navy Blue
Navy
S
6 Day(s) or more
-

Part Number : 861381-088-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Navy Blue
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Navy
  • Size Details
    S
1 pc.
White
White
3L
6 Day(s) or more
-

Part Number : 861381-101-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    White
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    White
  • Size Details
    3L
1 pc.
White
White
L
6 Day(s) or more
-

Part Number : 861381-101-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    White
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    White
  • Size Details
    L
1 pc.
White
White
LL
6 Day(s) or more
-

Part Number : 861381-101-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    White
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    White
  • Size Details
    LL
1 pc.
White
White
M
6 Day(s) or more
-

Part Number : 861381-101-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    White
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    White
  • Size Details
    M
1 pc.
White
White
S
6 Day(s) or more
-

Part Number : 861381-101-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    White
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    White
  • Size Details
    S
1 pc.
Black
Black
3L
6 Day(s) or more
-

Part Number : 861381-110-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Black
  • Size Details
    3L
1 pc.
Black
Black
L
6 Day(s) or more
-

Part Number : 861381-110-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Black
  • Size Details
    L
1 pc.
Black
Black
LL
6 Day(s) or more
-

Part Number : 861381-110-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Black
  • Size Details
    LL
1 pc.
Black
Black
M
6 Day(s) or more
-

Part Number : 861381-110-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Black
  • Size Details
    M
1 pc.
Black
Black
S
6 Day(s) or more
-

Part Number : 861381-110-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Black
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Black
  • Size Details
    S
1 pc.
Red
Pink
3L
6 Day(s) or more
-

Part Number : 861381-160-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Pink
  • Size Details
    3L
1 pc.
Red
Pink
L
6 Day(s) or more
-

Part Number : 861381-160-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Pink
  • Size Details
    L
1 pc.
Red
Pink
LL
6 Day(s) or more
-

Part Number : 861381-160-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Pink
  • Size Details
    LL
1 pc.
Red
Pink
M
6 Day(s) or more
-

Part Number : 861381-160-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Pink
  • Size Details
    M
1 pc.
Red
Pink
S
6 Day(s) or more
-

Part Number : 861381-160-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Cardigans
  • Color (Group)
    Red
  • Sleeve shape
    Long Sleeve
  • Main Raw Material
    85% acrylic, 15% wool
  • Color Details
    Pink
  • Size Details
    S

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)