AZ-861263 Ladies' Shirred Pants (Non-Pleated)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-861263 Ladies' Shirred Pants (Non-Pleated)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Easy 4-step adjustment of the inseam size with a combination of buttons and elastic band.
· Anti-static, stretchable, water repellent
· Fabric: stretch gabardine 100% polyester

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size Details

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3L
6 Day(s) or more
-

Part Number : 861263-010-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Inseam
    67, 70, 73, 76
  • Color Details
    Black
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
4L
6 Day(s) or more
-

Part Number : 861263-010-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Inseam
    67, 70, 73, 76
  • Color Details
    Black
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
5L
6 Day(s) or more
-

Part Number : 861263-010-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Inseam
    67, 70, 73, 76
  • Color Details
    Black
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
6L
6 Day(s) or more
-

Part Number : 861263-010-6L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Inseam
    67, 70, 73, 76
  • Color Details
    Black
  • Size Details
    6L
  • Antistatic material
    Yes
1 pc.
L
6 Day(s) or more
-

Part Number : 861263-010-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Inseam
    67, 70, 73, 76
  • Color Details
    Black
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
LL
6 Day(s) or more
-

Part Number : 861263-010-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Inseam
    67, 70, 73, 76
  • Color Details
    Black
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
M
6 Day(s) or more
-

Part Number : 861263-010-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Inseam
    67, 70, 73, 76
  • Color Details
    Black
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
S
6 Day(s) or more
-

Part Number : 861263-010-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Inseam
    67, 70, 73, 76
  • Color Details
    Black
  • Size Details
    S
  • Antistatic material
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)