• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
AZ-7645 Shirred Culottes

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-7645 Shirred Culottes

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Carefree comfort stretch culottes combining ease of movement with a beautiful silhouette.
· Anti-static, stretchable, water repellent
· Fabric: stretch gabardine 100% polyester
· Buttons: button with thread
· Zipper: Eflon (slider: metal)

Basic Specifications

  • Commodity Classification
    Culottes
  • Main Raw Material
    100% polyester
  • Antistatic material
    Yes
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Brown
  • Navy Blue
  • Clear
Color Details

Refine by

  • Black
  • Mocha
  • Navy
  • Clear
Size Details

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
Black
3L
6 Day(s) or more
-

Part Number : 7645-010-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
Black
Black
4L
6 Day(s) or more
-

Part Number : 7645-010-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
Black
Black
5L
6 Day(s) or more
-

Part Number : 7645-010-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
Black
Black
6L
6 Day(s) or more
-

Part Number : 7645-010-6L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    6L
  • Antistatic material
    Yes
1 pc.
Black
Black
L
6 Day(s) or more
-

Part Number : 7645-010-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
Black
Black
LL
6 Day(s) or more
-

Part Number : 7645-010-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
Black
Black
M
6 Day(s) or more
-

Part Number : 7645-010-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
Black
Black
S
6 Day(s) or more
-

Part Number : 7645-010-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    S
  • Antistatic material
    Yes
1 pc.
Black
Black
SS
6 Day(s) or more
-

Part Number : 7645-010-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Black
  • Main Raw Material
    100% polyester
  • Color Details
    Black
  • Size Details
    SS
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
3L
6 Day(s) or more
-

Part Number : 7645-032-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
4L
6 Day(s) or more
-

Part Number : 7645-032-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
5L
6 Day(s) or more
-

Part Number : 7645-032-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
6L
6 Day(s) or more
-

Part Number : 7645-032-6L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    6L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
L
6 Day(s) or more
-

Part Number : 7645-032-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
LL
6 Day(s) or more
-

Part Number : 7645-032-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
M
6 Day(s) or more
-

Part Number : 7645-032-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
S
6 Day(s) or more
-

Part Number : 7645-032-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    S
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
SS
6 Day(s) or more
-

Part Number : 7645-032-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Brown
  • Main Raw Material
    100% polyester
  • Color Details
    Mocha
  • Size Details
    SS
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
3L
6 Day(s) or more
-

Part Number : 7645-088-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
4L
6 Day(s) or more
-

Part Number : 7645-088-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
5L
6 Day(s) or more
-

Part Number : 7645-088-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
6L
6 Day(s) or more
-

Part Number : 7645-088-6L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    6L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
L
6 Day(s) or more
-

Part Number : 7645-088-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
LL
6 Day(s) or more
-

Part Number : 7645-088-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
M
6 Day(s) or more
-

Part Number : 7645-088-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
S
6 Day(s) or more
-

Part Number : 7645-088-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    S
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
SS
6 Day(s) or more
-

Part Number : 7645-088-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Culottes
  • Color (Group)
    Navy Blue
  • Main Raw Material
    100% polyester
  • Color Details
    Navy
  • Size Details
    SS
  • Antistatic material
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)