• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
AZ-60625 Ladies' Work Pants (Non-Pleated)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-60625 Ladies' Work Pants (Non-Pleated)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Uses stretch material. Easy to move around in despite the slender silhouette.
· Anti-static, moisture-wicking, lightweight material
· Fabric: airlet herringbone (80% polyester, 20% cotton)
· Zipper: metal (slider: metal)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Black
  • Brown
  • Navy Blue
  • Gray
  • Clear
Color Details

Refine by

  • Khaki
  • Khaki black
  • Mocha
  • Navy
  • Silver gray
  • Clear
Size Details

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
Silver gray
3L
6 Day(s) or more
-

Part Number : 60625-003-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Silver gray
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
Gray
Silver gray
4L
6 Day(s) or more
-

Part Number : 60625-003-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Silver gray
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
Gray
Silver gray
5L
6 Day(s) or more
-

Part Number : 60625-003-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Silver gray
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
Gray
Silver gray
L
6 Day(s) or more
-

Part Number : 60625-003-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Silver gray
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
Gray
Silver gray
LL
6 Day(s) or more
-

Part Number : 60625-003-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Silver gray
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
Gray
Silver gray
M
6 Day(s) or more
-

Part Number : 60625-003-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Silver gray
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
Gray
Silver gray
S
6 Day(s) or more
-

Part Number : 60625-003-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Silver gray
  • Size Details
    S
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
3L
6 Day(s) or more
-

Part Number : 60625-008-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Navy
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
4L
6 Day(s) or more
-

Part Number : 60625-008-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Navy
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
5L
6 Day(s) or more
-

Part Number : 60625-008-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Navy
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
L
6 Day(s) or more
-

Part Number : 60625-008-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Navy
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
LL
6 Day(s) or more
-

Part Number : 60625-008-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Navy
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
M
6 Day(s) or more
-

Part Number : 60625-008-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Navy
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
Navy Blue
Navy
S
6 Day(s) or more
-

Part Number : 60625-008-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Navy
  • Size Details
    S
  • Antistatic material
    Yes
1 pc.
Black
Khaki black
3L
6 Day(s) or more
-

Part Number : 60625-010-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki black
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
Black
Khaki black
4L
6 Day(s) or more
-

Part Number : 60625-010-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki black
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
Black
Khaki black
5L
6 Day(s) or more
-

Part Number : 60625-010-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki black
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
Black
Khaki black
L
6 Day(s) or more
-

Part Number : 60625-010-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki black
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
Black
Khaki black
LL
6 Day(s) or more
-

Part Number : 60625-010-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki black
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
Black
Khaki black
M
6 Day(s) or more
-

Part Number : 60625-010-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki black
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
Black
Khaki black
S
6 Day(s) or more
-

Part Number : 60625-010-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki black
  • Size Details
    S
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
3L
6 Day(s) or more
-

Part Number : 60625-024-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Mocha
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
4L
6 Day(s) or more
-

Part Number : 60625-024-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Mocha
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
5L
6 Day(s) or more
-

Part Number : 60625-024-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Mocha
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
L
6 Day(s) or more
-

Part Number : 60625-024-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Mocha
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
LL
6 Day(s) or more
-

Part Number : 60625-024-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Mocha
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
M
6 Day(s) or more
-

Part Number : 60625-024-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Mocha
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
Brown
Mocha
S
6 Day(s) or more
-

Part Number : 60625-024-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Mocha
  • Size Details
    S
  • Antistatic material
    Yes
1 pc.
Brown
Khaki
3L
6 Day(s) or more
-

Part Number : 60625-025-3L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki
  • Size Details
    3L
  • Antistatic material
    Yes
1 pc.
Brown
Khaki
4L
6 Day(s) or more
-

Part Number : 60625-025-4L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki
  • Size Details
    4L
  • Antistatic material
    Yes
1 pc.
Brown
Khaki
5L
6 Day(s) or more
-

Part Number : 60625-025-5L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki
  • Size Details
    5L
  • Antistatic material
    Yes
1 pc.
Brown
Khaki
L
6 Day(s) or more
-

Part Number : 60625-025-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki
  • Size Details
    L
  • Antistatic material
    Yes
1 pc.
Brown
Khaki
LL
6 Day(s) or more
-

Part Number : 60625-025-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki
  • Size Details
    LL
  • Antistatic material
    Yes
1 pc.
Brown
Khaki
M
6 Day(s) or more
-

Part Number : 60625-025-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki
  • Size Details
    M
  • Antistatic material
    Yes
1 pc.
Brown
Khaki
S
6 Day(s) or more
-

Part Number : 60625-025-S
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Brown
  • Main Raw Material
    80% polyester, 20% cotton
  • Inseam
    77
  • Color Details
    Khaki
  • Size Details
    S
  • Antistatic material
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)