Carbide Inserts VNMG

Part Number

Configured Part Number is shown.

Part Number
VNMG12T304-WS10PT
VNMG12T304-WS25PT
VNMG12T308-WK20CT
VNMG12T308-WS10PT
VNMG12T308-WS25PT
Part NumberVolume DiscountDays to Shipwork material
4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
23 Day(s) or more Steel / Cast Iron
4 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Rake angle Negative

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)