• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbide Inserts TNMG-ML【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TNMG160404ML-WP15CT
TNMG160404ML-WP25CT
TNMG160408ML-WK05CT
TNMG160408ML-WK20CT
TNMG160408ML-WP15CT
TNMG160408ML-WP25CT
TNMG160412ML-WP15CT
TNMG160412ML-WP25CT
TNMG220408ML-WP15CT
TNMG220408ML-WP25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Cutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

4 Day(s) or more WP15CT16.500.44171075

10 Pieces Per Package

4 Day(s) or more WP25CT16.500.44170491

10 Pieces Per Package

4 Day(s) or more WK05CT16.500.84171672

10 Pieces Per Package

4 Day(s) or more WK20CT16.500.84171410

10 Pieces Per Package

4 Day(s) or more WP15CT16.500.84171076

10 Pieces Per Package

4 Day(s) or more WP25CT16.500.84170492

10 Pieces Per Package

4 Day(s) or more WP15CT16.501.24171077

10 Pieces Per Package

4 Day(s) or more WP25CT16.501.24170493

10 Pieces Per Package

23 Day(s) or more WP15CT22.000.84171078

10 Pieces Per Package

4 Day(s) or more WP25CT22.000.84170494

Loading...

  1. 1

Basic Information

Shape T (Triangle) work material Steel / Cast Iron Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)