Carbide Inserts SCMT-FP【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SCMT09T304FP-WM15CT
SCMT120408FP-WM25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more Steel / Stainless SteelWM15CT9.533.970.44168767
4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.704.760.84168798

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Rake angle Pozidriv Material classification(mm) Carbide coat
Clearance angle(°) 7 Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)