Carbide Inserts DNMG-ML【10 Pieces Per Package】 (DNMG110404ML-WK05CT)

Part Number

Configured Part Number is shown.

DNMG110404ML-WK05CT

 
Part Number
DNMG110404ML-WK05CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more WK05CT11.634.760.44171660

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) work material Steel / Cast Iron Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0 Breaker applications Finishing to medium cutting

Please check the type/dimensions/specifications of the part DNMG110404ML-WK05CT in the Carbide Inserts DNMG-ML series.

Similar Part Numbers

Part Number
DNMG110404ML-WK20CT
DNMG110404ML-WP15CT
DNMG110404ML-WP25CT
DNMG110408ML-WP15CT
DNMG110408ML-WP25CT
DNMG110412ML-WP15CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more WK20CT11.634.760.44171394

10 Pieces Per Package

23 Day(s) or more WP15CT11.634.760.44171062

10 Pieces Per Package

23 Day(s) or more WP25CT11.634.760.44170461

10 Pieces Per Package

23 Day(s) or more WP15CT11.634.760.84171063

10 Pieces Per Package

23 Day(s) or more WP25CT11.634.760.84170462

10 Pieces Per Package

23 Day(s) or more WP15CT11.634.761.24171064

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)