• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Carbide Inserts CNMG-ML【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CNMG120404ML-WK20CT
CNMG120404ML-WP15CT
CNMG120404ML-WP25CT
CNMG120408ML-WK05CT
CNMG120408ML-WK20CT
CNMG120408ML-WP15CT
CNMG120408ML-WP25CT
CNMG120412ML-WK20CT
CNMG120412ML-WP25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Corner radius (rε) Order No.

10 Pieces Per Package

4 Day(s) or more WK20CT0.44171390

10 Pieces Per Package

4 Day(s) or more WP15CT0.44171059

10 Pieces Per Package

4 Day(s) or more WP25CT0.44170458

10 Pieces Per Package

4 Day(s) or more WK05CT0.84171658

10 Pieces Per Package

4 Day(s) or more WK20CT0.84171391

10 Pieces Per Package

4 Day(s) or more WP15CT0.84171060

10 Pieces Per Package

Quote WP25CT0.84170459

10 Pieces Per Package

4 Day(s) or more WK20CT1.24171392

10 Pieces Per Package

4 Day(s) or more WP25CT1.24170460

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Steel / Cast Iron Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 12.70 Thickness(mm) 4.76
Clearance angle(°) 0 Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)