• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Carbide Insert CNGG-FS【10 Pieces Per Package】

Carbide Insert CNGG-FS

[Features]
· Breaker type for finishing. Used when a sharp cutting edge line is important such as for heat resistant materials and stainless steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CNGG120401FS-WS10PT
CNGG120402FS-WS10PT
CNGG120404FS-WS10PT
CNGG120404FS-WS25PT
CNGG120408FS-WS10PT
CNGG120408FS-WS25PT
CNGG120412FS-WS10PT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial type Corner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more WS10PT0.15548576

10 Pieces Per Package

23 Day(s) or more WS10PT0.25548575

10 Pieces Per Package

23 Day(s) or more WS10PT0.45548577

10 Pieces Per Package

23 Day(s) or more WS25PT0.45538204

10 Pieces Per Package

4 Day(s) or more WS10PT0.85548578

10 Pieces Per Package

23 Day(s) or more WS25PT0.85538205

10 Pieces Per Package

4 Day(s) or more WS10PT1.25548579

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish
Rake angle Negative Material classification(mm) Carbide coat Cutting blade length(mm) 12.90
Thickness(mm) 4.76 Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)