• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Carbide Insert CCMT-MU【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CCMT09T304MU-TN6010
CCMT09T304MU-TN6025
CCMT09T304MU-WS10PT
CCMT09T304MU-WS25PT
CCMT09T308MU-TN6010
CCMT09T308MU-TN6025
CCMT09T308MU-WS10PT
CCMT09T308MU-WS25PT
CCMT09T312MU-TN6010
CCMT120408MU-WS25PT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

4 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyTN60109.533.970.42955773

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN60259.533.970.42956110

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT9.673.970.45623428

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT9.673.970.45623426

10 Pieces Per Package

4 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyTN60109.533.970.82955774

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN60259.533.970.82956111

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT9.673.970.85623438

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT9.673.970.85623437

10 Pieces Per Package

23 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyTN60109.673.971.22955775

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT12.904.760.85623444

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Pozidriv Material classification(mm) Carbide coat
Clearance angle(°) 7 Breaker applications Medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)