• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Carbide Insert CCMT-FP【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CCMT09T302FP-WM25CT
CCMT09T302FP-WP25CT
CCMT09T304FP-WK20CT
CCMT09T304FP-WM25CT
CCMT09T304FP-WP15CT
CCMT09T304FP-WP25CT
CCMT09T304FP-WS10PT
CCMT09T304FP-WS25PT
CCMT09T308FP-WK20CT
CCMT09T308FP-WM15CT
CCMT09T308FP-WM25CT
CCMT09T308FP-WP15CT
CCMT09T308FP-WP25CT
CCMT09T308FP-WS25PT
CCMT060202FP-WM25CT
CCMT060202FP-WP15CT
CCMT060202FP-WP25CT
CCMT060208FP-WM25CT
CCMT060208FP-WP25CT
CCMT060208FP-WS10PT
CCMT060208FP-WS25PT
CCMT120404FP-WK20CT
CCMT120404FP-WM25CT
CCMT120404FP-WP25CT
CCMT120408FP-WP15CT
CCMT120408FP-WP25CT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT9.533.970.24168781

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CT9.533.970.24170293

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT9.533.970.44170084

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT9.533.970.44168782

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT9.673.970.44169860

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CT9.533.970.44170294

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT9.673.970.45684341

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT9.673.970.45684343

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT9.533.970.84170085

10 Pieces Per Package

23 Day(s) or more Steel / Stainless SteelWM15CT9.673.970.84168741

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT9.533.970.84168783

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT9.673.970.84169861

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CT9.533.970.84170295

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT9.673.970.85684338

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT6.352.380.24168778

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT6.452.380.24169857

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP25CT6.452.380.24170140

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT6.352.380.84168780

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CT6.352.380.84170142

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT6.452.380.85684342

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS25PT6.452.380.85684344

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWK20CT12.704.760.44170086

10 Pieces Per Package

4 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT12.704.760.44168784

10 Pieces Per Package

4 Day(s) or more Steel / Cast IronWP25CT12.704.760.44170296

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronWP15CT12.904.760.84169993

10 Pieces Per Package

13 Day(s) or more Steel / Cast IronWP25CT12.704.760.84170297

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Rake angle Pozidriv Material classification(mm) Carbide coat
Clearance angle(°) 7 Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)