• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Carbide Insert CCMT-41【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
CCMT12040441-THM
CCMT12040841-THM
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCorner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more 0.42010027

10 Pieces Per Package

23 Day(s) or more 0.82010061

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) work material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material Rake angle Pozidriv
Material type THM Material classification(mm) Non-coated Cutting blade length(mm) 12.90
Thickness(mm) 4.76 Clearance angle(°) 7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)