• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Ceramic Insert SNGN【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SNGN120704T02020-CW2015
SNGN120708T02020-CW2015
SNGN120712T02020-CW2015
SNGN120716T00520-CW2015
SNGN120720T02020-CW2015
SNGN190720K20015-CW2015
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more 12.700.42952824

10 Pieces Per Package

23 Day(s) or more 12.700.82952825

10 Pieces Per Package

23 Day(s) or more 12.701.22952826

10 Pieces Per Package

23 Day(s) or more 12.701.62953340

10 Pieces Per Package

23 Day(s) or more 12.702.02952828

10 Pieces Per Package

23 Day(s) or more 19.052.02952832

Loading...

  1. 1

Basic Information

Shape S (Rectangular) work material Cast Iron / High Hardness Material Rake angle Negative
Material type CW2015 Material classification(mm) Ceramic Thickness(mm) 7.94
Clearance angle(°) 0

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)