• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

WMT Series, Cut-Off Inserts With Wiper, WMT-CM-W【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
WMTC015N00CMW08-WU25PT
WMTC020L12CMW08-WU25PT
WMTC020N00CMW08-WU25PT
WMTC020R05CMW08-WU25PT
WMTC020R12CMW08-WU25PT
WMTC030L05CMW17-WU25PT
WMTC030L12CMW17-WU25PT
WMTC030N00CMW17-WU25PT
WMTC030R05CMW17-WU25PT
WMTC030R12CMW17-WU25PT
WMTC040N00CMW17-WU25PT
WMTC094N00CMW13-WU25PT
WMTC094R05CMW13-WU25PT
WMTC094R12CMW13-WU25PT
WMTC125N00CMW17-WU25PT
WMTC125R05CMW17-WU25PT
WMTC125R12CMW17-WU25PT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSelfishly Groove Width (For Grooving / Plunging) Seat size Overall length
(mm)
Order No.

10 Pieces Per Package

23 Day(s) or more No-hand1.5119.304169669

10 Pieces Per Package

23 Day(s) or more Left-hand2219.274169681

10 Pieces Per Package

23 Day(s) or more No-hand2219.214169674

10 Pieces Per Package

23 Day(s) or more Right-hand2219.204169676

10 Pieces Per Package

23 Day(s) or more Right-hand2219.274169679

10 Pieces Per Package

23 Day(s) or more Left-hand3325.404169687

10 Pieces Per Package

23 Day(s) or more Left-hand3325.404169691

10 Pieces Per Package

23 Day(s) or more No-hand3325.404169683

10 Pieces Per Package

23 Day(s) or more Right-hand3325.404169685

10 Pieces Per Package

23 Day(s) or more Right-hand3325.404169689

10 Pieces Per Package

23 Day(s) or more No-hand4425.404169693

10 Pieces Per Package

23 Day(s) or more No-hand2.392B22.324169577

10 Pieces Per Package

23 Day(s) or more Right-hand2.392B22.324169579

10 Pieces Per Package

23 Day(s) or more Right-hand2.392B22.294169581

10 Pieces Per Package

23 Day(s) or more No-hand3.18325.414169663

10 Pieces Per Package

23 Day(s) or more Right-hand3.17325.414169665

10 Pieces Per Package

23 Day(s) or more Right-hand3.17325.414169667

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Material type WU25PT Material classification(mm) Carbide coat

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)