• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

WMT Series, Plunge And Contour Inserts, WMT-P-PC【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
WMTR188I5PPC-WU10PT
WMTR188I5PPC-WU25PT
WMTR250I6PPC-WU10PT
WMTR250I6PPC-WU25PT
WMTR300M3PPC-WU10HT
WMTR300M3PPC-WU10PT
WMTR300M3PPC-WU25PT
WMTR312I8PPC-WU10PT
WMTR312I8PPC-WU25PT
WMTR400M4PPC-WU10HT
WMTR400M4PPC-WU10PT
WMTR400M4PPC-WU25PT
WMTR500M5PPC-WU10PT
WMTR500M5PPC-WU25PT
WMTR600M6PPC-WU10PT
WMTR600M6PPC-WU25PT
WMTR800M8PPC-WU10PT
WMTR800M8PPC-WU25PT
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Groove Width (For Grooving / Plunging) Material type Material classification
(mm)
Seat size Overall length
(mm)
Order No.

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material4.78WU10PTCarbide coat528.654170119

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy4.78WU25PTCarbide coat528.654170120

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material6.36WU10PTCarbide coat629.014170121

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy6.36WU25PTCarbide coat629.014170122

10 Pieces Per Package

23 Day(s) or more Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy3WU10HTNon-coated325.404170195

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material3WU10PTCarbide coat325.404170170

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3WU25PTCarbide coat325.404170171

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material7.94WU10PTCarbide coat829.004170163

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy7.94WU25PTCarbide coat829.004170164

10 Pieces Per Package

23 Day(s) or more Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy4WU10HTNon-coated425.454170196

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material4WU10PTCarbide coat425.454170175

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy4WU25PTCarbide coat425.454170176

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material5WU10PTCarbide coat528.884170180

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy5WU25PTCarbide coat528.884170181

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material6WU10PTCarbide coat628.654170185

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy6WU25PTCarbide coat628.654170186

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material8WU10PTCarbide coat829.084170190

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy8WU25PTCarbide coat829.084170191

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)