• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

VariTurn Inserts TNMG-6P【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TNMG1604046P-TN10P
TNMG1604046P-TN15M
TNMG1604046P-TN20P
TNMG1604046P-TN30M
TNMG1604086P-TN10P
TNMG1604086P-TN15M
TNMG1604086P-TN20P
TNMG1604086P-TN30M
TNMG1604086P-TN30P
TNMG1604126P-TN20P
TNMG1604126P-TN30M
TNMG2204046P-TN20P
TNMG2204086P-TN10P
TNMG2204086P-TN15M
TNMG2204086P-TN20P
TNMG2204086P-TN30P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN10P16.500.44166822

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN15M16.500.44166824

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20P16.500.44166823

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN30M16.500.44167086

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN10P16.500.84167087

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN15M16.500.84167090

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20P16.500.84167088

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN30M16.500.84167091

10 Pieces Per Package

23 Day(s) or more SteelTN30P16.500.84167089

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20P16.501.24167113

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN30M16.501.24167115

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20P22.000.44167117

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN10P22.000.84167120

10 Pieces Per Package

23 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyTN15M22.000.84167123

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20P22.000.84167121

10 Pieces Per Package

23 Day(s) or more SteelTN30P22.000.84167122

Loading...

  1. 1

Basic Information

Shape T (Triangle) Breaker Use Medium to coarse grinding Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Medium to coarse cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)