• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

VariTurn Inserts SNMG-7N【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SNMG1204087N-TN20K
SNMG1204127N-TN20K
SNMG1506127N-TN20K
SNMG1506127N-TN20P
SNMG1506127N-TN30P
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Cutting blade length
(mm)
Thickness
(mm)
Corner radius (rε) Order No.

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20K12.704.760.84166500

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20K12.704.761.24166504

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20K15.886.351.24166511

10 Pieces Per Package

23 Day(s) or more Steel / Cast IronTN20P15.886.351.24166509

10 Pieces Per Package

23 Day(s) or more SteelTN30P15.886.351.24166510

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Breaker Use Medium to coarse grinding Rake angle Negative
Material classification(mm) Carbide coat Clearance angle(°) 0 Breaker applications Medium to coarse cutting

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)