Victory M1200 Mini Series Face Mill, Straight Shank

Victory M1200 Mini Series Face Mill, Straight Shank

[Features]
· 12 cutting edges
· For shallow cutting face milling.
· Standard type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M1200D025Z02A20HN07L120
M1200D025Z02A25HN07L200
M1200D025Z03A20HN07L120
M1200D025Z03A25HN07L200
M1200D032Z03A25HN07L130
M1200D032Z04A25HN07L130
Part NumberVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum rotation speed
(RPM)
Order No. Mass
(kg)
23 Day(s) or more 2512020220,00039580250.29
23 Day(s) or more 2520025220,00039580290.72
23 Day(s) or more 2512020320,00039580260.28
23 Day(s) or more 2520025320,00039580300.71
23 Day(s) or more 3213025317,60039580270.49
23 Day(s) or more 3213025417,60039580280.50

Loading...

  1. 1

Basic Information

Machining Application Plane / Inclined Cuts Mounting Method With handle Maximum Cutting Depth (Ad)(mm) 3.5
Lead angle(°) 45 Coolant hole Yes

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)