• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Flex Joint Spanner Set ES-29/68X9-18X19 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Flex Joint Spanner Set ES-29/68X9-18X19 mm

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Tool set with tray
[Specifications]
· Tray size (W × D × H mm): 175 × 350 × 30
· Compatible (g): 1,185
· JAN code: 4018754095780
[Set Contents]
· Flex joint spanner: 8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 19 mm (29-8 × 9 / 10 × 11 / 12 × 13 / 14 × 15 / 16 × 17 / 18 × 19)
· Tray (83812041)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Part Number : ES-29/68X9-18X19-MM
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)