• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Socket Set TCS-50/51/52/32

Click this image to zoom it.

Move the mouse over the image to zoom

Socket Set TCS-50/51/52/32

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Tool set with tray
[Specifications]
· Square drive (" SQ): 1/2
· Tray size (W × D × H mm): 175 × 350 × 50
· Compatible (g): 2,950
· JAN code: 4018754138630
[Set Contents]
· Socket (12-sided): 8/9/10/11/12/13/14/15/16/17/18/19/30 mm (50-8/9/10/11/12/13/14/15/16/17/18/19/30)
· Socket (hex): 10/11/12/13/14/15/16/17/18/19/20/21/22/24/27/30/32 mm (52-10/11/12/13/14/15/16/17/18/19/20/21/22/24/27/30/32)
· Deep socket (12-sided): 22/27 mm (51-22/27)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : TCS-50/51/52/32
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)