View Other Model Numbers
Screwdriver Set TCS-4621/4734/16 TCS-4621/4734/16

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Screwdriver Set TCS-4621/4734/16
Part Number: TCS-4621/4734/16

Standard Unit Price: - Special Price -
Days to Ship: Quote

[Features]
· Tool control system which allows for proper management of tools.
[Specifications]
· Tray size (W × D × H mm): 530 × 350 × 40
· Compatible (g): 1,490
· JAN code: 4018754209255
[Set Contents]
· Slotted screwdriver (4621-0/1/2/4/5)
· Cross-head screwdriver, long (4631-1/2)
· Heavy-duty cross-head screwdriver (4632-1/2/3)
· Slotted stubby screwdriver (4724-2)
· Cross-head stubby screwdriver (4734-2)
· Screwdriver for caster: 0.8 × 4.0 × 300/1.0 × 5.5 × 410 mm (10506/10518)
· Flexible magnet catch: 500 g (12600-500G)
· Flexible magic hand: ø6 mm (12922E-6)

Please check the type/dimensions/specifications of the part TCS-4621/4734/16 in the Screwdriver Set TCS-4621/4734/16 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)