• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tool Trolley (Green) 98VA/6G

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Trolley (Green) 98VA/6G

Standard Unit Price:
-
Days to Ship :
Quote

[Specifications]
· Weight (kg): 98
· Main unit size (mm): W1,000 × D652 × H1,024
· 6-stage drawer
· Drawer size (mm): 700 × 530 × 80 (stages 1–2), 700 × 530 × 120 (stages 3–4), 700 × 530 × 160 (stages 5–6)
· Top area load resistance (kg): 1,400
· Drawer load resistance (kg): 40
· JAN code: 4018754262793

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 98VA/6G
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)