1/2 SQ Socket Wrench Set 87AKN

Click this image to zoom it.

Move the mouse over the image to zoom

1/2 SQ Socket Wrench Set 87AKN

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· 40 pcs. 1/2” SQ socket wrench set.
[Specifications]
· Square drive (" SQ): 1/2
· Mass (g): 7,219
· Case size (mm): 481×288×82
· JAN code: 4018754261185
[Set Contents]
· Socket (double hex): 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8, 15/16, 1, 1.1/16, 1.1/8, 1.3/16, 1.1/4”
· Plug socket: 16 mm-5/8”, 20.8 mm-13/16”
· Impact hex socket: 7/32, 1/4, 5/16, 3/8, 1/2”
· Combination wrench: 1/4, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, 7/8”
· Ratchet handle
· Extension bar: 2, 5, 10”
· Slide T bar
· Universal joint

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 87AKN
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)