• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cold-Weather Pants 10306

Click this image to zoom it.

Move the mouse over the image to zoom

Cold-Weather Pants 10306

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Heat-reflecting cold protection that reflects heat to maintain warmth.
· Wind-proof, water-resistant to 2,000 mmH* @2@*O, and water-repellent
· Aluminum print lining
· Reflector on knees
· Double-sleeve cuffs
· Waist adjuster
[Material]
· Poly-dot dobby, film coating on reverse, 100% polyester
· Buttons: metal
· Zipper: coil (slider: metal)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Navy Blue
  • Clear
Size

Refine by

  • SS
  • S
  • M
  • L
  • LL
  • 3 L
  • 4 L
  • 5 L
  • Clear
Color Details

Refine by

  • Black
  • Green
  • Navy
  • Clear
Waist(cm)

Refine by

  • 64 to 74
  • 70 to 80
  • 78 to 88
  • 86 to 96
  • 94 to 104
  • 102 to 112
  • 110 to 120
  • Clear
Standard

Refine by

  • 4548413786051
  • 4548413786068
  • 4548413786075
  • 4548413786082
  • 4548413786099
  • 4548413786105
  • 4548413786112
  • 4548413786129
  • 4548413786136
  • 4548413786143
  • 4548413786150
  • 4548413786167
  • 4548413786181
  • 4548413786204
  • 4548413786211
  • 4548413786228
  • 4548413786235
  • 4548413786242
  • 4548413786259
  • 4548413786266
  • 4548413786273
  • 4548413786280
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
SS
Green
-
4548413786051
Quote
-

Part Number : 10306-005-SS
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Size
    SS
  • Main Raw Material
    Poly-dot dobby film coating on reverse, 100% polyester
  • Long Water Repellent Processing
    Included
  • Color Details
    Green
  • Waist(cm)
    -
  • Inseam(cm)
    76
  • Standard
    4548413786051
  • Mass(g)
    600
1 pc.
Navy Blue
SS
Navy
-
4548413786136
Quote
-

Part Number : 10306-008-SS
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Size
    SS
  • Main Raw Material
    Poly-dot dobby film coating on reverse, 100% polyester
  • Long Water Repellent Processing
    Included
  • Color Details
    Navy
  • Waist(cm)
    -
  • Inseam(cm)
    76
  • Standard
    4548413786136
  • Mass(g)
    600
1 pc.
Black
SS
Black
-
4548413786211
Quote
-

Part Number : 10306-010-SS
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Black
  • Size
    SS
  • Main Raw Material
    Poly-dot dobby film coating on reverse, 100% polyester
  • Long Water Repellent Processing
    Included
  • Color Details
    Black
  • Waist(cm)
    -
  • Inseam(cm)
    76
  • Standard
    4548413786211
  • Mass(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)