Cold-Weather Jacket 10305

Click this image to zoom it.

Move the mouse over the image to zoom

Cold-Weather Jacket 10305

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Heat-reflecting cold protection that reflects heat to maintain warmth.
· Wind-proof, water-resistant to 2,000 mmH* @2@*O, and water-repellent
· Hood
· Double overlapping layers
· Pen pocket and pocket on sleeve.
· Inner breast pocket on left
· Through pockets
· Double-sleeve cuffs
· Reflector on back
· Aluminum print lining
· Breast pocket
[Material]
· Poly-dot dobby, film coating on reverse, 100% polyester
· Buttons: metal
· Zipper: Vislon R (slider: metal)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Black
  • Navy Blue
  • Clear
Size

Refine by

  • SS
  • S
  • M
  • L
  • LL
  • 3 L
  • 4 L
  • 5 L
  • 6L
  • Clear
Color Details

Refine by

  • Black
  • Green
  • Navy
  • Clear
Dress length(cm)

Refine by

  • 64
  • 66
  • 68
  • 70
  • 72
  • 74
  • 76
  • Clear
Around Chest(cm)

Refine by

  • 126
  • 130
  • 134
  • 138
  • 142
  • 146
  • 150
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
SS
Green
-
-
6 Day(s) or more
-

Part Number : 10305-005-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Blousons
  • Color (Group)
    Green
  • Size
    SS
  • Main Raw Material
    Poly-dot dobby film coating on reverse, 100% polyester
  • Long Water Repellent Processing
    Included
  • Color Details
    Green
  • Dress length(cm)
    -
  • Around Chest(cm)
    -
  • The Length of the Sleeve(cm)
    -
  • Standard
    4548413785788
  • Mass(g)
    950
1 pc.
Navy Blue
SS
Navy
-
-
6 Day(s) or more
-

Part Number : 10305-008-SS
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Blousons
  • Color (Group)
    Navy Blue
  • Size
    SS
  • Main Raw Material
    Poly-dot dobby film coating on reverse, 100% polyester
  • Long Water Repellent Processing
    Included
  • Color Details
    Navy
  • Dress length(cm)
    -
  • Around Chest(cm)
    -
  • The Length of the Sleeve(cm)
    -
  • Standard
    4548413785870
  • Mass(g)
    950
1 pc.
Black
SS
Black
-
-
Quote
-

Part Number : 10305-010-SS
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Blousons
  • Color (Group)
    Black
  • Size
    SS
  • Main Raw Material
    Poly-dot dobby film coating on reverse, 100% polyester
  • Long Water Repellent Processing
    Included
  • Color Details
    Black
  • Dress length(cm)
    -
  • Around Chest(cm)
    -
  • The Length of the Sleeve(cm)
    -
  • Standard
    4548413785962
  • Mass(g)
    950

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)