MicroFinish Through Screwdriver (-)

Click this image to zoom it.

Move the mouse over the image to zoom

MicroFinish Through Screwdriver (-)

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· With hex bolster that can be engaged with a spanner. Screws can be hammered due to the fact that the hex blade which extends into the handle is received by a sturdy steel cap. Highest-grade screwdriver with a MicroFinish handle that is highly resistant to oil and water. The blade is made of high-grade chromium-vanadium-molybdenum steel and has a chrome plating finish. The tip has undergone Wiha Chrome Top treatment.

Basic Specifications

Part Number
Tip Size, Slotted (-) Blade Width (mm) B1

Refine by

  • 4.5
  • 5.5
  • 6.5
  • 8
  • 10
  • Clear
Shaft Length L (mm)

Refine by

  • 90
  • 100
  • 125
  • 150
  • 175
  • Clear
Tip Size, Slotted (-) Blade Thickness (mm) B2

Refine by

  • 0.8
  • 1
  • 1.2
  • 1.6
  • Clear
Shaft Diameter / Shaft Width(mm)

Refine by

  • 4
  • 5.0
  • 6
  • 8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
175
1.6
8
5 Day(s) or more
-

Part Number : 5533M1017
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    10
  • Shaft Length L (mm)
    175
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    Available
  • Bolster
    Includes
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.6
  • Shaft Diameter / Shaft Width(mm)
    8
  • Total Length L1(mm)
    296
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 41mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
4.5
90
0.8
4
5 Day(s) or more
-

Part Number : 5533M4509
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5
  • Shaft Length L (mm)
    90
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    Available
  • Bolster
    Includes
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    201
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 30 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
5.5
100
1
5.0
5 Day(s) or more
-

Part Number : 5533M5510
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    Available
  • Bolster
    Includes
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1
  • Shaft Diameter / Shaft Width(mm)
    5.0
  • Total Length L1(mm)
    213
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 36 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
6.5
125
1.2
6
5 Day(s) or more
-

Part Number : 5533M6512
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6.5
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    Available
  • Bolster
    Includes
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.2
  • Shaft Diameter / Shaft Width(mm)
    6
  • Total Length L1(mm)
    238
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 36 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
8
150
1.2
8
5 Day(s) or more
-

Part Number : 5533M8015
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Minus (-)
  • Tip Size, Slotted (-) Blade Width (mm) B1
    8
  • Shaft Length L (mm)
    150
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    Available
  • Bolster
    Includes
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    1.2
  • Shaft Diameter / Shaft Width(mm)
    8
  • Total Length L1(mm)
    271
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 41mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)