Soft Finish Torx Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Soft Finish Torx Screwdriver

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Torx screwdriver with a Wiha MicroFinish handle that does not slip even when oily or wet. The blade is made of high-grade chromium-vanadium-molybdenum steel and has a chrome plating finish. The tip has undergone Wiha Chrome Top treatment.

Basic Specifications

Part Number
Shaft Length L (mm)

Refine by

  • 60
  • 80
  • 100
  • 115
  • 130
  • Clear
Shaft Diameter / Shaft Width(mm)

Refine by

  • 4
  • 4.5
  • 5.5
  • 6
  • 7.0
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
60
4
5 Day(s) or more
-

Part Number : 5527T9
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    172
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 30 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
80
4
5 Day(s) or more
-

Part Number : 5527T10
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    80
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    192
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 30 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
80
4
6 Day(s) or more
-

Part Number : 5527T15
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    80
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    192
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 30 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
100
4
6 Day(s) or more
-

Part Number : 5527T20
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    4
  • Total Length L1(mm)
    212
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 30 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
100
4.5
5 Day(s) or more
-

Part Number : 5527T25
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    4.5
  • Total Length L1(mm)
    212
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 30 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
115
5.5
5 Day(s) or more
-

Part Number : 5527T27
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    115
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    5.5
  • Total Length L1(mm)
    235
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 36 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
115
6
5 Day(s) or more
-

Part Number : 5527T30
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    115
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    6
  • Total Length L1(mm)
    235
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 36 mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
130
7.0
5 Day(s) or more
-

Part Number : 5527T40
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Torques
  • Shaft Length L (mm)
    130
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Shaft Diameter / Shaft Width(mm)
    7.0
  • Total Length L1(mm)
    257
  • Grip Max. Diameter(mm)
    Grip diameter (max.): 41mm
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.
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
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)