• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
MicroFinish Screwdriver Set

Click this image to zoom it.

Move the mouse over the image to zoom

MicroFinish Screwdriver Set

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· 6-pc. set of flathead/cross-head screwdrivers with a Wiha MicroFinish handle. Wiha's proprietary MicroFinish handle, which makes it hard for oily or wet hands to slip, shows astounding test data where it maintains 170% more torque than standard products. The blade is made of high-grade chromium-vanadium-molybdenum steel and has a chrome plating finish. The tip is highly resistant to rust and has undergone high-precision Wiha Chrome Top treatment.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : 5520HK6
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Set Content
    (-)3.5 × 100 mm, 4.0 × 100 mm, 5.5 × 125 mm, 6.5 × 150 mm, (+)PH1 × 80 mm, PH2 × 100 mm (1 each)
  • Features
    It exhibits high performance at oily and wet environments due to the "non-slip" surface structure of the Wiha MicroFinish screwdriver. It is truly the pinnacle of screwdrivers, exhibiting strength in environments that use cutting fluids and grease/lubricants, such as machine repair, in addition to car maintenance, outdoors, construction sites, sanitary factories, etc. The non-slip MicroFinish handle exhibits maximum torque even with oily or wet hands due to it being made of cellulose acetate. This is a material that is highly resistant against chemicals and oil.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)