(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert C (80° Diamond) 2NC-CCGW-WH

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
2NCCCGW09T304WHBNC2010
2NCCCGW09T304WHBNC2020
2NCCCGW09T308WHBNC2010
2NCCCGW09T308WHBNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)

SGD 73.16

1 Piece(s) 7 Day(s) or more 0.4BNC20102.4

SGD 73.16

1 Piece(s) 7 Day(s) or more 0.4BNC20202.4

SGD 73.16

1 Piece(s) 7 Day(s) or more 0.8BNC20102.3

SGD 73.16

1 Piece(s) 7 Day(s) or more 0.8BNC20202.3

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material High-Hardness Material Rake Angle Positive Clearance Angle(°) 7
Inscribed circle(mm) ø9.525 Thickness(mm) 3.97 Material Coated SUMIBORON
Hole Diameter(mm) ø4.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)