(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUMIBORON Insert C (80° Diamond) 4NC-CNGA-WH

[Features]
· Original CBN sintered tool (SUMIBORON) insert.
· High hardness and excellent heat-resistant properties.

Part Number

Configured Part Number is shown.

Part Number
4NCCNGA120404WHBNC2010
4NCCNGA120404WHBNC2020
4NCCNGA120408WHBNC2010
4NCCNGA120408WHBNC2020
4NCCNGA120412WHBNC2010
4NCCNGA120412WHBNC2020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNose Radius Material Type Cutting Edge Length
(mm)

SGD 109.11

1 Piece(s) 7 Day(s) or more 0.4BNC20102.4

SGD 109.11

1 Piece(s) 7 Day(s) or more 0.4BNC20202.4

SGD 109.11

1 Piece(s) 7 Day(s) or more 0.8BNC20102.3

SGD 109.11

1 Piece(s) 7 Day(s) or more 0.8BNC20202.3

SGD 109.11

1 Piece(s) 7 Day(s) or more 1.2BNC20102.2

SGD 109.11

1 Piece(s) 7 Day(s) or more 1.2BNC20202.2

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter No. of Usable Corners 4
Work Material High-Hardness Material Rake Angle Negative Clearance Angle(°) 0
Inscribed circle(mm) ø12.7 Thickness(mm) 4.76 Material Coated SUMIBORON
Hole Diameter(mm) ø5.16

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)