Active Buddy, Boston Tool Set SK44118BB

Click this image to zoom it.

Move the mouse over the image to zoom

Active Buddy, Boston Tool Set SK44118BB

Standard Unit Price:
-
Days to Ship :
Quote

A black bag with pronounced red stitching. Can be used in a variety of applications. Introducing the "Active Buddy" series; a series of products devised to meet the needs of workers who bring their tools to work with them, namely "tool transport, usage and storage."
· JAN code: 4989433968964

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : SK44118BB
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Cloth back
  • Case Size (Frontage x Depth x Height)(mm)
    500 × 290 × 260
  • Set Content(Point)
    41
  • Case color
    Black
  • Insertion Angle(mm)
    12.7 sq.
  • Mass(g)
    90,300
  • Details Type
    Portable type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Active Buddy Boston Tool Set SK44118BB: related image(s)

 

Tool Set Contents

Active Buddy Boston Tool Set SK44118BB: related image(s)


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)