(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Solid Round Dies for Taper Pipe Threads, for Left Hand Threads_D-PT-LH

Solid Round Dies for Taper Pipe Threads, for Left Hand Threads_D-PT-LH

■ The D PT LH are solid round dies for left handexternal PT tapered pipe threads that haveimproved die runout accuracy.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

D PT LH, Solid Round Dies for Taper Pipe Threads, for Left Hand Threads

Solid Die D for Tapered Pipe Threads - Left-Handed PT LH

Product picture of Solid Die D for Tapered Pipe Threads - Left-Handed PT LH

Dimensions

Solid Die D for Tapered Pipe Threads - Left-Handed PT LH

Dimensional drawing of 3 types of D PT LH

SizeCideD (mm)T (mm)lg (mm)Clearance HolesRecessType
PT1/8-28GYJPT020NEBC3813641
PT1/4-19GYJPT040NEBC38188.552
PT3/8-19GYMPT060NEBC50221052
PT1/2-14GYMPT080NEBC5022126-2
PT3/4-14GYRPT120NEBC632412.56-3
PT1 -11GYUPT160NEBC75301563
Part Number
GYJPT020NEBC
GYJPT040NEBC
GYMPT060NEBC
GYMPT080NEBC
GYRPT120NEBC
GYUPT160NEBC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
D
(mm)
T
(mm)
Shape Chip Hole

SGD 293.16

1 Piece(s) 8 Day(s) 1/828381314

SGD 293.16

1 Piece(s) 8 Day(s) 1/419381825

SGD 468.79

1 Piece(s) 9 Day(s) 3/819502225

SGD 468.79

1 Piece(s) 8 Day(s) 1/214502226

SGD 1,230.72

1 Piece(s) 9 Day(s) 3/414632436

SGD 2,184.85

1 Piece(s) 9 Day(s) 111753036

Loading...

  1. 1
 

Basic Information

Screw Types Taper for Pipe Tool Material Type High-speed steel Tap Type Die
Coating Y/N NA Coating Type Non-Coated

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)