Solid Round Dies for American Taper Pipe Threads_D-NPT

Brand :
YAMAWA MFG
Caution
Product Description
A solid die for machining tapered male threads for American pipes with improved runout accuracy.
D NPT, Solid Round Dies for American Taper Pipe Threads
Product picture of Solid Die D for American Tapper Pipe Threads NPT
Dimensional Drawings
Three types of D NPT
| Size | Code | Outside Diameter D (mm) | Thickness T (mm) | ℓg (mm) | Clearance holes | Recess | Type |
|---|---|---|---|---|---|---|---|
| NPT1/16-27 | TYJNT010NEBC | 38 | 13 | 5 | 4 | ○ | 1 |
| NPT1/8-27 | TYJNT020NEBC | 38 | 13 | 5 | 4 | ○ | 1 |
| NPT1/4-18 | TYJNT040NEBC | 38 | 18 | 8 | 5 | ○ | 2 |
| NPT3/8-18 | TYMNT060NEBC | 50 | 22 | 8 | 5 | ○ | 2 |
| NPT1/2-14 | TYMNT080NEBC | 50 | 22 | 10 | 6 | - | 2 |
| NPT3/4-14 | TYRNT120NEBC | 63 | 24 | 10 | 6 | - | 3 |
| NPT1 -11.5 | TYUNT160NEBC | 75 | 30 | 13 | 6 | ○ | 3 |
| NPT1 1/4-11.5 | TYUNT200NEBC | 75 | 30 | 13.5 | 6 | ○ | 3 |