(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Crimping System Pliers Main Body

Click this image to zoom it.

Move the mouse over the image to zoom

Crimping System Pliers Main Body

Standard Unit Price:
SGD 290.64
Days to Ship :
56 Day(s) or more

[Features]
· For crimping work which demands higher precision.
· Through our original “vertical movement die” construction, powerful crimping is possible with 70% force of the alligator mouth design.
· By swapping with the separately sold die and locater, the range of potential crimping work is expanded drastically.
· Compatible models: 624-000-3, R624-281-3-0, R624-369-3

Basic Specifications

  • Material
    Special tool steel
  • JAN code
    4049002014000
  • Weight(g)
    560
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
56 Day(s) or more
SGD 290.64

Part Number : 624-000-3
Days to Ship 56 Day(s) or more
Standard Unit Price SGD 290.64

Specificationtitle

  • Material
    Special tool steel
  • JAN code
    4049002014000
  • Weight(g)
    560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)