SDSMAX 4-Chisel Set

Click this image to zoom it.

Move the mouse over the image to zoom

SDSMAX 4-Chisel Set

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· This is a chisel that uses high-quality steel material.
· For cutting steel plates and stones, chipping concrete, etc.
· It exhibits exceptional durability and high workability.

Basic Specifications

  • Material
    Chrome-vanadium steel
  • JAN Code
    4049002023224
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : 210-00091
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    Chrome-vanadium steel
  • JAN Code
    4049002023224
  • Set Content
    2 flat chisels (210 40000), point chisel (210 40001), spade chisel (210 40002)
  • Mass(g)
    3,000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)