SW-K Series Dust-Proof And Waterproof Platform Scale With Validation

Brand :
A&D
Caution
- The product image is a representative image of the actual product.
Product Description
[Features]
· For transaction validation (authorized product).
· Accuracy class: Class III.
· Entire unit can be washed with water (Weighing pedestal and display are dust-proof and waterproof to IP69K/IP68. Can be washed with high water pressure (up to 100 bar) and at high temperatures (80°C) to quickly and completely remove dirt and keep the unit sanitary).
· Measurement method: electrical resistance type (load cell type)
· Scale interval type: single interval.
· RS-232C (terminal block shape) sold separately.
* The separately sold HVW-13 can only use SW-150KL-K.