(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SE-K Series Dust-Proof And Waterproof Platform Scale With Validation

SE-K Series Dust-Proof And Waterproof Platform Scale With Validation

Click this image to zoom it.

Move the mouse over the image to zoom

  • 一体型
  • セパレート型

[Features]
· For transaction validation (authorized product).
· Accuracy class: Class III.
· Entire unit can be washed with water (Weighing pedestal and display are dust-proof and waterproof to IP68. Can be submersed in water to clean).
· Measurement method: electrical resistance type (load cell type).
· Scale interval type: single interval.
· RS-232C (terminal block shape) sold separately.

(i)Caution

  • The product image is a representative image of the actual product.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SE-30KAM-K
SE-30KBM-K
SE-60KAL-K
SE-60KAM-K
SE-60KBL-K
SE-60KBM-K
SE-150KAL-K
SE-150KAM-K
SE-150KBL-K
SE-150KBM-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Operating Range
(g)
JAN Code Minimum display detail

SGD 901.56

1 Piece(s) 11 Day(s) 30,000380300100 to 15,000 / 200 to 30,00049810466072850.01 kg

SGD 849.17

1 Piece(s) 11 Day(s) 30,000380300100 to 15,000 / 200 to 30,00049810466073390.01 kg

SGD 980.54

1 Piece(s) 11 Day(s) 60,000530390100 to 15,000 / 400 to 60,00049810466073150.02 kg

SGD 901.56

1 Piece(s) 11 Day(s) 60,000380300100 to 15,000 / 400 to 60,00049810466072920.02 kg

SGD 921.50

1 Piece(s) 11 Day(s) 60,000530390100 to 15,000 / 400 to 60,00049810466073600.02 kg

SGD 849.17

1 Piece(s) 11 Day(s) 60,000380300100 to 15,000 / 400 to 60,00049810466073460.02 kg

SGD 980.54

1 Piece(s) 11 Day(s) 150,0005303901,000 to 150,000 / 100 to 15,00049810466073220.05 kg

SGD 901.56

1 Piece(s) 11 Day(s) 150,0003803001,000 to 150,000 / 100 to 15,00049810466073080.05 kg

SGD 921.50

1 Piece(s) 11 Day(s) 150,0005303901,000 to 150,000 / 100 to 15,00049810466073770.05 kg

SGD 849.17

1 Piece(s) 11 Day(s) 150,0003803001,000 to 150,000 / 100 to 15,00049810466073530.05 kg

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available Dust-proof and waterproof function Available Details of dust-proof and waterproof function IP68

Tech Support